15.8.1 Control

Name: CTRL
Offset: 0x00
Reset: 0x00
Property: Write-Protected

Bit 76543210 
    BKUPCLK CFDEN   
Access R/WR/W 
Reset 00 

Bit 4 – BKUPCLK Backup Clock Select

This bit is set by hardware when a clock failure is detected.

ValueDescription
0 The GCLK_MAIN clock is selected for the main clock.
1 The OSC8M backup clock is selected for the main clock.

Bit 2 – CFDEN Clock Failure Detector Enable

This bit is set by hardware when a clock failure is detected.

ValueDescription
0 The clock failure detector is disabled.
1 The clock failure detector is enabled.