15.8.10 APBC Mask

Name: APBCMASK
Offset: 0x20
Reset: 0x00010000
Property: Write-Protected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     PTCDACACADC 
Access R/WR/WR/WR/W 
Reset 0001 
Bit 15141312111098 
 TC7TC6TC5TC4TC3TC2TC1TC0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SERCOM5SERCOM4SERCOM3SERCOM2SERCOM1SERCOM0EVSYSPAC2 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 19 – PTC PTC APB Clock Enable

ValueDescription
0 The APBC clock for the PTC is stopped.
1 The APBC clock for the PTC is enabled.

Bit 18 – DAC DAC APB Clock Enable

ValueDescription
0 The APBC clock for the DAC is stopped.
1 The APBC clock for the DAC is enabled.

Bit 17 – AC AC APB Clock Enable

ValueDescription
0 The APBC clock for the AC is stopped.
1 The APBC clock for the AC is enabled.

Bit 16 – ADC ADC APB Clock Enable

ValueDescription
0 The APBC clock for the ADC is stopped.
1 The APBC clock for the ADC is enabled.

Bit 15 – TC7 TC7 APB Clock Enable

ValueDescription
0 The APBC clock for the TC7 is stopped.
1 The APBC clock for the TC7 is enabled.

Bit 14 – TC6 TC6 APB Clock Enable

ValueDescription
0 The APBC clock for the TC6 is stopped.
1 The APBC clock for the TC6 is enabled.

Bit 13 – TC5 TC5 APB Clock Enable

ValueDescription
0 The APBC clock for the TC5 is stopped.
1 The APBC clock for the TC5 is enabled.

Bit 12 – TC4 TC4 APB Clock Enable

ValueDescription
0 The APBC clock for the TC4 is stopped.
1 The APBC clock for the TC4 is enabled.

Bit 11 – TC3 TC3 APB Clock Enable

ValueDescription
0 The APBC clock for the TC3 is stopped.
1 The APBC clock for the TC3 is enabled.

Bit 10 – TC2 TC2 APB Clock Enable

ValueDescription
0 The APBC clock for the TC2 is stopped.
1 The APBC clock for the TC2 is enabled.

Bit 9 – TC1 TC1 APB Clock Enable

ValueDescription
0 The APBC clock for the TC1 is stopped.
1 The APBC clock for the TC1 is enabled.

Bit 8 – TC0 TC0 APB Clock Enable

ValueDescription
0 The APBC clock for the TC0 is stopped.
1 The APBC clock for the TC0 is enabled.

Bit 7 – SERCOM5 SERCOM5 APB Clock Enable

ValueDescription
0 The APBC clock for the SERCOM5 is stopped.
1 The APBC clock for the SERCOM5 is enabled.

Bit 6 – SERCOM4 SERCOM4 APB Clock Enable

ValueDescription
0 The APBC clock for the SERCOM4 is stopped.
1 The APBC clock for the SERCOM4 is enabled.

Bit 5 – SERCOM3 SERCOM2 APB Clock Enable

ValueDescription
0 The APBC clock for the SERCOM3 is stopped.
1 The APBC clock for the SERCOM3 is enabled.

Bit 4 – SERCOM2 SERCOM2 APB Clock Enable

ValueDescription
0 The APBC clock for the SERCOM2 is stopped.
1 The APBC clock for the SERCOM2 is enabled.

Bit 3 – SERCOM1 SERCOM1 APB Clock Enable

ValueDescription
0 The APBC clock for the SERCOM1 is stopped.
1 The APBC clock for the SERCOM1 is enabled.

Bit 2 – SERCOM0 SERCOM0 APB Clock Enable

ValueDescription
0 The APBC clock for the SERCOM0 is stopped.
1 The APBC clock for the SERCOM0 is enabled.

Bit 1 – EVSYS EVSYS APB Clock Enable

ValueDescription
0 The APBC clock for the EVSYS is stopped.
1 The APBC clock for the EVSYS is enabled.

Bit 0 – PAC2 PAC2 APB Clock Enable

ValueDescription
0 The APBC clock for the PAC2 is stopped.
1 The APBC clock for the PAC2 is enabled.