15.8.11 Interrupt Enable Clear

Name: INTENCLR
Offset: 0x34
Reset: 0x00
Property: Write-Protected

Bit 76543210 
       CFDCKRDY 
Access R/WR/W 
Reset 00 

Bit 1 – CFD Clock Failure Detector Interrupt Enable

Writing a zero to this bit has no effect.

Writing a one to this bit will clear the Clock Failure Detector Interrupt Enable bit and the corresponding interrupt request.

ValueDescription
0 The Clock Failure Detector interrupt is disabled.
1 The Clock Failure Detector interrupt is enabled and will generate an interrupt request when the Clock Failure Detector Interrupt flag is set.

Bit 0 – CKRDY Clock Ready Interrupt Enable

Writing a zero to this bit has no effect.

Writing a one to this bit will clear the Clock Ready Interrupt Enable bit and the corresponding interrupt request.

ValueDescription
0 The Clock Ready interrupt is disabled.
1 The Clock Ready interrupt is enabled and will generate an interrupt request when the Clock Ready Interrupt flag is set.