34.10.2 Power-On Reset (POR) Characteristics

Table 34-16. POR Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
VPOT+Voltage threshold on VDD risingVDD rise/fall at 1V/ms or slower1.271.451.62V
VPOT-Voltage threshold on VDD falling0.720.991.32V
Figure 34-2. POR Operating Principle