34.10.4 Analog-to-Digital (ADC) Characteristics

Table 34-19. Operating Conditions
SymbolParameterConditionsMin.Typ.Max.Units
RESResolution-8-12bits
fCLK_ADCADC Clock frequency-120-2100kHz
Sample rate (1)Single shot20-300ksps
Free running20-350 (3)ksps
Sampling time (1)-250--ns
Sampling time with DAC as input (2)-3--µs
Sampling time with Temp sens as input(2)-10--µs
Sampling time with Bandgap as input(2)-10--µs
Conversion time - Differential modeGain: x1 (1)-6-cycles
Gain: x0.5, x2, x4 (2)-7-
Gain: x8, x16 (2)8-
Conversion time - Single Ended modeGain: x1 (1) -7-cycles
Gain: x0.5, x2, x4 (2)-8-
Gain: x8, x16 (2)-9-
VREFVoltage reference range

(VREFA or VREFB)

-2.0-VDDANA-0.6V
INT1VInternal 1V reference (2,4)--1.0-V
INTVCC0Internal ratiometric reference 0(2)2.7V < VDDANA < 3.63V-VDDANA/1.48-V
INTVCC0 Voltage ErrorInternal ratiometric reference 0 error (2)2.7V < VDDANA<3.63V-1.0-+1.0%
INTVCC1Internal ratiometric reference 1(2)2.7V < VDDANA < 3.63V-VDDANA/2-V
INTVCC1 Voltage ErrorInternal ratiometric reference 1 error (2)2.7V < VDDANA < 3.63V
-1.0-+1.0%
Conversion range (1)Differential mode-VREF/GAIN-+VREF/GAINV
Single-ended mode0.0-+VREF/GAINV
CSAMPLESampling capacitance (2)-3.5-pF
RSAMPLEInput channel source resistance (2)--3.5
IDDDC supply current (1)fCLK_ADC = 2.1 MHz (3)-1.254.7mA
Note:
  1. These values are based on characterization and not covered by test limits in production.
  2. These values are based on simulation, are not covered by test limits in production or characterization.
  3. In this condition and for a sample rate of 350 ksps, a conversion takes 6 clock cycles of the ADC clock (conditions: 1X gain, 12-bit resolution, differential mode, free-running).
  4. It is the buffered internal reference of 1.0V derived from the internal 1.1V bandgap reference.
Table 34-20. Differential Mode (2,4)
SymbolParameterConditionsMin.Typ.Max.Units
ENOBEffective Number Of Bits1x Gain, Ext. Ref. 2V ≤ VREF ≤ 3V(1)9.910.710.8bits
TUE Total Unadjusted Error 1x Gain, Ext. Ref. 2V ≤ VREF ≤ 3V(1)0.83.19.9LSB
1x Gain, VREF = VDDANA/1.48(1)2.36.915LSB
1x Gain, VREF = INT1V4.08.632LSB
INL Integral Non Linearity 1x Gain, Ext. Ref. 2V ≤ VREF ≤ 3V(1)0.670.981.6LSB
1x Gain, VREF = VDDANA/1.48(1)0.701.11.7LSB
1x Gain, VREF = INT1V1.21.83LSB
DNL Differential Non Linearity 1x Gain, Ext. Ref. 2V ≤ VREF ≤ 3V(1)+/-0.4+/-0.6+/-0.8LSB
1x Gain, VREF = VDDANA/1.48(1)+/-0.5+/-0.7+/-0.9LSB
1x Gain, VREF = INT1V+/-0.6+/-0.8+/-3LSB
GE Gain Error 1x Gain, Ext. Ref. 2V ≤ VREF ≤ 3V(1)-13-3.6+9mV
1x Gain, VREF = VDDANA/1.48(1)-36-10.6+22mV
1x Gain, VREF = INT1V-29-2.7+18mV
Gain Accuracy(3) 0.5x Gain, Ext. Ref. 2V ≤ VREF ≤ 3V(1)+/-0.1+/-0.2+/-0.3%
2x to 16x Gain, Ext. Ref. 2V ≤ VREF ≤ 3V(1)+/-0.1+/-0.4+/-0.6%
OE Offset Error 1x Gain, Ext. Ref. 2V ≤ VREF ≤ 3V(1)-62.3+10mV
1x Gain, VREF = VDDANA/1.48(1)-51.6+10mV
1x Gain, VREF = INT1V-42.1+10mV
SFDRSpurious Free Dynamic Range1x Gain Ext. Ref 2V ≤ VREF ≤ 3V

FCLK_ADC = 2.1 MHz

FIN = 40 kHz

AIN = 95% FSR

778587dB
SINADSignal-to-Noise and Distortion615367dB
SNRSignal-to-Noise Ratio635469dB
THDTotal Harmonic Distortion-73-71-64dB
Noise RMSTa = 25°C0.612.5mV
Note:
  1. Specifications are based on characterization and not covered by production screening.
  2. Respect the input common mode voltage through the following equations (where, VCM_IN is the input channel common mode voltage):
    1. If |VIN| > VREF/4

      VCM_IN < 0.95*VDDANA + VREF/4 – 0.75V

      VCM_IN > VREF/4 -0.05*VDDANA -0.1V

    2. If |VIN| < VREF/4

      VCM_IN < 1.2*VDDANA - 0.75V

      VCM_IN > 0.2*VDDANA - 0.1V

  3. The gain accuracy represents the gain error expressed in percent. Gain accuracy (%) = (Gain Error in V x 100) / (2*Vref/GAIN).
  4. With gain compensation enabled (REFCTRL.REFCOMP = 1).
Table 34-21. Single-Ended Mode (1,2,4)
SymbolParameterConditionsMin.Typ.Max.Units
ENOBEffective Number of Bits1x Gain, Ext. Ref. 2V ≤ VREF≤ 3V 8.99.910.1Bits
TUETotal Unadjusted Error1x Gain, Ext. Ref. 2V ≤ VREF ≤ 3V1.6722LSB
INLIntegral Non-Linearity1x Gain, Ext. Ref. 2V ≤ VREF ≤ 3V1.01.53.0LSB
DNLDifferential Non-Linearity1x Gain, Ext. Ref. 2V ≤ VREF≤ 3V ±0.5±0.8±0.95LSB
GEGain Error1x Gain, Ext. Ref. 2V ≤ VREF ≤ 3V-7.1-0.37.1mV
Gain Accuracy (3)0.5x Gain, Ext. Ref. 2V ≤ VREF≤ 3V±0.1±0.2±0.4%
2x to 16x Gain, Ext. Ref. 2V ≤ VREF≤ 3V±0.2±0.6±0.9%
OEOffset Error1x Gain, Ext. Ref. 2V ≤ VREF ≤ 3V-95.528mV
SFDRSpurious Free Dynamic Range1x Gain

Ext. Ref. 2V ≤ VREF ≤ 3V

FCLK_ADC = 2.1 MHz

FIN = 40 kHz

AIN = 95% FSR
708084dB
SINADSignal-to-Noise and Distortion566162dB
SNRSignal-to-Noise Ratio586364dB
THDTotal Harmonic Distortion-68-67-59dB
Noise RMST = 25°C-16mV
Note:
  1. Specifications are based on characterization and not covered by production screening.
  2. Respect the input common mode voltage through the following equations (where VCM_IN is the Input channel common mode voltage) for all VIN:

    VCM_IN < 0.7*VDDANA + VREF/4 – 0.75V

    VCM_IN > VREF/4 – 0.3*VDDANA - 0.1V

  3. The gain accuracy represents the gain error expressed in percent. Gain accuracy (%) = (Gain Error in V x 100) / (VREF/GAIN).
  4. With gain compensation enabled (REFCTRL.REFCOMP = 1)