1.3.1 4.75V–5.25V Power Supply Voltage
| Parameter | Symbol | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|
| Supply | |||||
| Voltage (Note 1) | VDD | 4.75 | 5 | 5.25 | V |
| Maximum Voltage | — | –0.5 | — | 6.5 | V |
| ≤25.000 MHz Current (Note 2) | IDD | — | — | 15 | mA |
| 20.001 MHz–40.000 MHz Current | IDD | — | — | 20 | mA |
| 40.001 MHz–60.000 MHz Current | IDD | — | — | 30 | mA |
| >60.000 MHz Current | IDD | — | — | 50 | mA |
| Current, Output Disabled | — | — | — | 10 | uA |
| Frequency | |||||
| Nominal Frequency | fN | 0.250 | — | 125 | MHz |
| Stability, Ordering Information | — | ±25, ±50 or ±100 | ppm | ||
| Outputs | |||||
| Output Logic Levels, High | VOH | 0.9 × VDD | — | — | V |
| Output Logic Levels, Low | VOL | — | — | 0.1 × VDD | V |
| Load | IOUT | — | — | 15 | pF |
| Output Rise/Fall Time (Note 2) | tR/tF | — | — | 5 | ns |
| Duty Cycle (Note 3) | DC | 45 | 50 | 55 | % |
| Period Jitter (Note 4) Peak-to-Peak | фJ | — | — | 25 | ps |
| Enable/Disable | |||||
| Output Enable (Note 4) | VIH | 0.7 × VDD | — | — | V |
| Output Disable (Note 4) | VIL | — | — | 0.3 × VDD | V |
| Disable Time | — | — | — | 150 | ns |
| Start-Up Time | tSU | — | — | 5 | ms |
| Operating Temperature, Ordering Information | TOP | –20/70, –40/85 or –40/105 | °C | ||
|
Notes:
| |||||