1.3.3 2.385V–2.625V Power Supply Voltage

Table 1-5. Electrical Performance for 2.385V–2.625V Power Supply Voltage
ParameterSymbolMin.Typ.Max.Units
Supply
Voltage (Note 1)VDD2.3852.52.625V
Maximum Voltage–0.56.5V
≤25.000 MHz Current (Note 2)IDD6mA
20.001 MHz–40.000 MHz CurrentIDD8mA
40.001 MHz–60.000 MHz CurrentIDD12mA
>60.000 MHz CurrentIDD30mA
Current, Output Disabled10uA
Frequency
Nominal FrequencyfN0.250125MHz
Stability, Ordering Information±25, ±50 or ±100ppm
Outputs
Output Logic Levels, HighVOH0.9 × VDDV
Output Logic Levels, LowVOL0.1 × VDDV
LoadIOUT15pF
Output Rise/Fall Time (Note 2)tR/tF5ns
Duty Cycle (Note 3)DC455055%
Period Jitter (Note 4) Peak-to-PeakфJ25ps
Enable/Disable
Output Enable (Note 4)VIH0.7 × VDDV
Output Disable (Note 4)VIL0.3 × VDDV
Disable Time150ns
Start-Up TimetSU5ms
Operating Temperature, Ordering InformationTOP–20/70, –40/85 or –40/105°C

Notes:

  1. The power supply should have by-pass capacitors as close to the supply and to ground as possible, for example 0.1 uF and 0.01 uF.
  2. Parameters are tested with production test circuit (see Figure 1-5 below).
  3. Duty Cycle is measured as On Time/Period (see Figure 1-6 below).
  4. A 10 kΩ pull-up resistor to VDD is recommended if E/D is unused.
Figure 1-5. Test Circuit for 2.385V–2.625V Power Supply Voltage
Figure 1-6. Waveform for 2.385V–2.625V Power Supply Voltage