12.8.1.1.2 Code
Copy-paste the following setup code to your user application:
Add to user application initialization (typically the start of main()):voidconfig_port_pins(void){structport_config pin_conf;port_get_config_defaults(&pin_conf);pin_conf.direction = PORT_PIN_DIR_INPUT;pin_conf.input_pull = PORT_PIN_PULL_UP;port_pin_set_config(BUTTON_0_PIN, &pin_conf);pin_conf.direction = PORT_PIN_DIR_OUTPUT;port_pin_set_config(LED_0_PIN, &pin_conf);}
config_port_pins();