14.4.1.1 SAM D20/D21/R21/D10/D11/DA1 Clock Setup
The RTC is typically clocked by a specialized GCLK generator that has a smaller prescaler than the others. By default the RTC clock is on, selected to use the internal 32KHz RC-oscillator with a prescaler of 32, giving a resulting clock frequency of 1KHz to the RTC. When the internal RTC prescaler is set to 1024, this yields an end-frequency of 1Hz.
The implementer also has the option to set other end-frequencies. Table 14-2 lists the available RTC frequencies for each possible GCLK and RTC input prescaler options.
End-frequency | GCLK prescaler | RTC prescaler |
|---|---|---|
32KHz | 1 | 1 |
1KHz | 32 | 1 |
1Hz | 32 | 1024 |
The overall RTC module clocking scheme is shown in Figure 14-1.