14.10 Examples for RTC (COUNT) Driver
This is a list of the available Quick Start guides (QSGs) and example applications for SAM RTC Count (RTC COUNT) Driver. QSGs are simple examples with step-by-step instructions to configure and use this driver in a selection of use cases. Note that a QSG can be compiled as a standalone application or be added to the user application.