20.6.1.4 Struct system_voltage_regulator_config
Configuration structure for VREG.
| Type | Name | Description |
|---|---|---|
| enum system_voltage_regulator_low_power_efficiency | low_power_efficiency |
Low power efficiency |
| enum system_voltage_regulator_sel | regulator_sel |
Voltage Regulator Selection |
| bool | run_in_standby |
Run in standby in standby sleep mode |
| uint8_t | voltage_scale_period |
Voltage scaling period |
| uint8_t | voltage_scale_step |
Voltage scaling voltage step |