24.7.4 Module History
An overview of the module history is presented in the table below, with details on the enhancements and fixes made to the module since its first release. The current version of this corresponds to the newest version in the table.
Changelog |
|---|
Added support for SAMD21 and do some modifications as below:
|
Added automatic digital clock interface enable for the slave TC module when a timer is initialized in 32-bit mode |
Initial Release |