9.2 Module Overview
The External Interrupt (EXTINT) module provides a method of asynchronously detecting rising edge, falling edge, or specific level detection on individual I/O pins of a device. This detection can then be used to trigger a software interrupt or event, or polled for later use if required. External interrupts can also optionally be used to automatically wake up the device from sleep mode, allowing the device to conserve power while still being able to react to an external stimulus in a timely manner.