9.2.1 Logical Channels
The External Interrupt module contains a number of logical channels, each of which is capable of being individually configured for a given pin routing, detection mode, and filtering/wake up characteristics.
Each individual logical external interrupt channel may be routed to a single physical device I/O pin in order to detect a particular edge or level of the incoming signal.