26.8.1.1.3 Workflow
- Create a TRNG device instance struct, which will be associated with a TRNG peripheral hardware instance.
staticstructtrng_module trng_instance;Note: Device instance structures shall never go out of scope when in use. - Create a new function configure_trng(), which will be used to configure the overall TRNG peripheral.
voidconfigure_trng(void) - Create a TRNG peripheral configuration structure that will be filled out to set the module configuration.
structtrng_config config_trng; - Fill the TRNG peripheral configuration structure with the default module configuration values.
trng_get_config_defaults(&config_trng); - Initialize the TRNG peripheral and associate it with the software instance structure that was defined previously.
trng_init(&trng_instance, TRNG, &config_trng); - Enable the now initialized TRNG peripheral.
trng_enable(&trng_instance);