2.3 Special Considerations
An integrated analog temperature sensor is available for use with the ADC. The bandgap voltage, as well as the scaled I/O and core voltages can also be measured by the ADC. For internal ADC inputs, the internal source(s) may need to be manually enabled by the user application before they can be measured.