28.6.3.2.2 Function eeprom_emulator_write_page()
Writes a page of data to an emulated EEPROM memory page.
enum status_code eeprom_emulator_write_page( const uint8_t logical_page, const uint8_t *const data)
Writes an emulated EEPROM page of data to the emulated EEPROM memory space.
| Data direction | Parameter name | Description |
|---|---|---|
|
[in] |
logical_page |
Logical EEPROM page number to write to |
|
[in] |
data |
Pointer to the data buffer containing source data to write |
Returns
Status code indicating the status of the operation.
| Return value | Description |
|---|---|
|
STATUS_OK |
If the page was successfully read |
|
STATUS_ERR_NOT_INITIALIZED |
If the EEPROM emulator is not initialized |
|
STATUS_ERR_BAD_ADDRESS |
If an address outside the valid emulated EEPROM memory space was supplied |