17.6.3.4.1 Function i2c_master_dma_set_transfer()
Set I2C for DMA transfer with slave address and transfer size.
void i2c_master_dma_set_transfer( struct i2c_master_module *const module, uint16_t addr, uint8_t length, enum i2c_transfer_direction direction)
This function will set the slave address, transfer size and enable the auto transfer mode for DMA.
| Data direction | Parameter name | Description |
|---|---|---|
[in, out] | module |
Pointer to the driver instance to lock |
[in] | addr |
I2C slave address |
[in] | length |
I2C transfer length with DMA |
[in] | direction |
I2C transfer direction |