17.3.1 Interrupt-driven Operation
While an interrupt-driven operation is in progress, subsequent calls to a write or read operation will return the STATUS_BUSY flag, indicating that only one operation is allowed at any given time.
To check if another transmission can be initiated, the user can either call another transfer operation, or use the i2c_master_get_job_status/i2c_slave_get_job_status functions depending on mode.
If the user would like to get callback from operations while using the interrupt-driven driver, the callback must be registered and then enabled using the "register_callback" and "enable_callback" functions.