17.8.1.3.2 Workflow
- Write packet to slave.
The module will try to send the packet TIMEOUT number of times or until it is successfully sent.while(i2c_master_write_packet_wait(&i2c_master_instance, &packet) !=STATUS_OK) {/* Increment timeout counter and check if timed out. */if(timeout++ == TIMEOUT) {break;}} - Read packet from slave.
The module will try to read the packet TIMEOUT number of times or until it is successfully read.packet.data = read_buffer;while(i2c_master_read_packet_wait(&i2c_master_instance, &packet) !=STATUS_OK) {/* Increment timeout counter and check if timed out. */if(timeout++ == TIMEOUT) {break;}}