23.8.1.2.2 Workflow
- Adjust the configuration of the pin to enable on-demand sampling mode.
system_pinmux_pin_set_input_sample_mode(10,SYSTEM_PINMUX_PIN_SAMPLE_ONDEMAND);
system_pinmux_pin_set_input_sample_mode(10,SYSTEM_PINMUX_PIN_SAMPLE_ONDEMAND);
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.