8.2.6 Configuring Events
For SAM devices, several steps are required to properly configure an event chain, so that hardware peripherals can respond to events generated by each other, listed below.
For SAM devices, several steps are required to properly configure an event chain, so that hardware peripherals can respond to events generated by each other, listed below.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.