15.6.1.4 Struct rtc_calendar_time
Time structure containing the time given by or set to the RTC calendar. The structure uses seven values to give second, minute, hour, PM/AM, day, month, and year. It should be initialized via the rtc_calendar_get_time_defaults() function before use.
| Type | Name | Description |
|---|---|---|
| uint8_t | day |
Day value, where day 1 is the first day of the month |
| uint8_t | hour |
Hour value |
| uint8_t | minute |
Minute value |
| uint8_t | month |
Month value, where month 1 is January |
| bool | pm |
PM/AM value, true for PM, or false for AM |
| uint8_t | second |
Second value |
| uint16_t | year |
Year value |