15.6.1.2 Struct rtc_calendar_config
Configuration structure for the RTC instance. This structure should be initialized using the rtc_calendar_get_config_defaults() before any user configurations are set.
| Type | Name | Description |
|---|---|---|
| struct rtc_calendar_alarm_time | alarm[] |
Alarm values |
| bool | clear_on_match |
If true, clears the clock on alarm match |
| bool | clock_24h |
If true, time is represented in 24 hour mode |
| enum rtc_calendar_prescaler | prescaler |
Input clock prescaler for the RTC module |
| uint16_t | year_init_value |
Initial year for counter value 0 |