28.8.1.2.3 Workflow
- Attempt to initialize the EEPROM emulator service, storing the error code from the initialization function into a temporary variable.
enumstatus_code error_code = eeprom_emulator_init(); - Check if the emulator failed to initialize due to the device fuses not being configured to reserve enough of the main FLASH memory rows for emulated EEPROM usage - abort if the fuses are mis-configured.
if(error_code == STATUS_ERR_NO_MEMORY) {while(true) {/* No EEPROM section has been set in the device's fuses */}} - Check if the emulator service failed to initialize for any other reason; if so assume the emulator physical memory is unformatted or corrupt and erase/re-try initialization.
Config BOD to give an early warning, so that we could prevent data loss.elseif(error_code != STATUS_OK) {/* Erase the emulated EEPROM memory (assume it is unformatted or* irrecoverably corrupt) */eeprom_emulator_erase_memory();eeprom_emulator_init();}configure_bod();