21.2 Module Overview
The SAM devices contain a sophisticated clocking system, which is designed to give the maximum flexibility to the user application. This system allows a system designer to tune the performance and power consumption of the device in a dynamic manner, to achieve the best trade-off between the two for a particular application.
This driver provides a set of functions for the configuration and management of the various clock related functionalities within the device.