21.2.1 Clock Sources
The SAM devices have a number of master clock source modules, each of which being capable of producing a stabilized output frequency which can then be fed into the various peripherals and modules within the device.
Possible clock source modules include internal R/C oscillators, internal DFLL modules, as well as external crystal oscillators and/or clock inputs.