23.6.4.4 Enum system_pinmux_pin_strength
Enum for the possible output drive strengths for the port pin configuration structure, to indicate the driver strength the pin should use.
| Enum value | Description |
|---|---|
|
SYSTEM_PINMUX_PIN_STRENGTH_NORMAL |
Normal output driver strength |
|
SYSTEM_PINMUX_PIN_STRENGTH_HIGH |
High current output driver strength |