6.8.1.1.2 Code
Add to the main application source file, outside of any functions:
Copy-paste the following setup code to your user application:structdac_module dac_instance;
Add to user application initialization (typically the start of main()):voidconfigure_dac(void){structdac_config config_dac;dac_get_config_defaults(&config_dac);dac_init(&dac_instance, DAC, &config_dac);}voidconfigure_dac_channel(void){structdac_chan_config config_dac_chan;dac_chan_get_config_defaults(&config_dac_chan);dac_chan_set_config(&dac_instance, DAC_CHANNEL_0, &config_dac_chan);dac_chan_enable(&dac_instance, DAC_CHANNEL_0);}
configure_dac();configure_dac_channel();