6.6.5.1 Enum dac_callback
Enum for the possible callback types for the DAC module.
| Enum value | Description |
|---|---|
|
DAC_CALLBACK_DATA_EMPTY |
Callback type for when a DAC channel data empty condition occurs (requires event triggered mode) |
|
DAC_CALLBACK_DATA_UNDERRUN |
Callback type for when a DAC channel data underrun condition occurs (requires event triggered mode) |
|
DAC_CALLBACK_TRANSFER_COMPLETE |
Callback type for when a DAC channel write buffer job complete (requires event triggered mode) |