6.6.2.1 Struct dac_chan_config
Configuration for a DAC channel. This structure should be initialized by the dac_chan_get_config_defaults() function before being modified by the user application.
| Type | Name | Description |
|---|---|---|
| enum dac_current_ctrl | current |
Current control data |
| bool | dither_mode |
Dither mode enable data |
| bool | left_adjust |
Left adjusted data |
| uint8_t | refresh_period |
The DAC conversion refreshed periodically when used to generate a static voltage |
| bool | run_in_standby |
The DAC behaves as in normal mode when the chip enters STANDBY sleep mode |