22.6.1.1.2 Function system_interrupt_leave_critical_section()
Leaves a critical section.
void system_interrupt_leave_critical_section( void )
Enables global interrupts. To support nested critical sections, an internal count of the critical section nesting will be kept, so that global interrupts are only re-enabled upon leaving the outermost nested critical section.