1.8.1.2.2 Workflow
- Trigger the first comparison on the comparator channel.
ac_chan_trigger_single_shot(&ac_instance, AC_COMPARATOR_CHANNEL); - Create a local variable to maintain the current comparator state. Since no comparison has taken place, it is initialized to AC_CHAN_STATUS_UNKNOWN.
uint8_t last_comparison = AC_CHAN_STATUS_UNKNOWN; - Make the application loop infinitely, while performing triggered comparisons.
while(true) { - Check if the comparator is ready for the last triggered comparison result to be read.
if(ac_chan_is_ready(&ac_instance, AC_COMPARATOR_CHANNEL)) { - Read the comparator output state into the local variable for application use, re-trying until the comparison state is ready.
do{last_comparison = ac_chan_get_status(&ac_instance,AC_COMPARATOR_CHANNEL);}while(last_comparison & AC_CHAN_STATUS_UNKNOWN); - Set the board LED state to mirror the last comparison state.
port_pin_set_output_level(LED_0_PIN,(last_comparison & AC_CHAN_STATUS_NEG_ABOVE_POS)); - Trigger the next conversion on the Analog Comparator channel.
ac_chan_trigger_single_shot(&ac_instance, AC_COMPARATOR_CHANNEL);