1.8.1.2.1 Code
Copy-paste the following code to your user application:
ac_chan_trigger_single_shot(&ac_instance, AC_COMPARATOR_CHANNEL);uint8_t last_comparison = AC_CHAN_STATUS_UNKNOWN;while(true) {if(ac_chan_is_ready(&ac_instance, AC_COMPARATOR_CHANNEL)) {do{last_comparison = ac_chan_get_status(&ac_instance,AC_COMPARATOR_CHANNEL);}while(last_comparison & AC_CHAN_STATUS_UNKNOWN);port_pin_set_output_level(LED_0_PIN,(last_comparison & AC_CHAN_STATUS_NEG_ABOVE_POS));ac_chan_trigger_single_shot(&ac_instance, AC_COMPARATOR_CHANNEL);}}