5.8.1 Quick Start Guide for CCL - Basic
In this use case, the LUT0 and LUT1 input source is configured as I/O pin. The LUT0 and LUT1 pair is connected to internal sequential logic, which is configured as D flip flop mode.
In this use case, the LUT0 and LUT1 input source is configured as I/O pin. The LUT0 and LUT1 pair is connected to internal sequential logic, which is configured as D flip flop mode.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.