14.9.4 Module History
An overview of the module history is presented in the table below, with details on the enhancements and fixes made to the module since its first release. The current version of this corresponds to the newest version in the table.
Changelog |
|---|
Added support for SAM C21 |
Added support for SAM L21/L22 |
Added support for RTC tamper feature |
Added driver instance parameter to all API function calls, except get_config_defaults |
Updated initialization function to also enable the digital interface clock to the module if it is disabled |
Initial Release |