14.2.1 Driver Feature Macro Definition
Driver Feature Macro | Supported devices |
|---|---|
FEATURE_RTC_PERIODIC_INT | SAM L21/L22</C20/C21 |
FEATURE_RTC_PRESCALER_OFF | SAM L21/L22</C20/C21 |
FEATURE_RTC_CLOCK_SELECTION | SAM L21/L22</C20/C21 |
FEATURE_RTC_GENERAL_PURPOSE_REG | SAM L21/L22 |
FEATURE_RTC_CONTINUOUSLY_UPDATED | SAM D20, SAM D21, SAM R21, SAM D10, SAM D11, SAM DA1 |
FEATURE_RTC_TAMPER_DETECTION | SAM L22 |
Note: The specific features are only available in the driver when the selected device supports those features.