3.6.4.1.1 Function aes_get_config_defaults()
Initializes an AES configuration structure to defaults.
void aes_get_config_defaults( struct aes_config *const config)
Initializes the specified AES configuration structure to a set of known default values.
Note: This function should be called to initialize all new instances of AES configuration structures before they are further modified by the user application.
The default configuration is as follows:Data encryption
128-bit AES key size
128-bit cipher feedback size
Manual start mode
Electronic Codebook (ECB) mode
All countermeasures are enabled
XRO key is disabled
Key generation is disabled
Last output data mode is disabled
| Data direction | Parameter name | Description |
|---|---|---|
[out] | config |
Pointer to an AES configuration structure |