3.6.4.1.3 Function aes_init()
Initialize the AES module.
void aes_init( struct aes_module *const module, Aes *const hw, struct aes_config *const config)
| Data direction | Parameter name | Description |
|---|---|---|
[out] | module |
Pointer to the software instance struct |
[in] | hw |
Module hardware register base address pointer |
[in] | config |
Pointer to an AES configuration structure |