9.8.1.1.3 Workflow
- Create an EXTINT module channel configuration struct, which can be filled out to adjust the configuration of a single external interrupt channel.
structextint_chan_conf config_extint_chan; - Initialize the channel configuration struct with the module's default values.
extint_chan_get_config_defaults(&config_extint_chan);Note: This should always be performed before using the configuration struct to ensure that all values are initialized to known default settings. - Adjust the configuration struct to configure the pin MUX (to route the desired physical pin to the logical channel) to the board button, and to configure the channel to detect both rising and falling edges.
config_extint_chan.gpio_pin = BUTTON_0_EIC_PIN;config_extint_chan.gpio_pin_mux = BUTTON_0_EIC_MUX;config_extint_chan.gpio_pin_pull = EXTINT_PULL_UP;config_extint_chan.detection_criteria = EXTINT_DETECT_BOTH; - Configure external interrupt channel with the desired channel settings.
extint_chan_set_config(BUTTON_0_EIC_LINE, &config_extint_chan);