19.7.1 Acronyms
Below is a table listing the acronyms used in this module, along with their intended meanings.
Acronym | Description |
|---|---|
SERCOM | Serial Communication Interface |
SPI | Serial Peripheral Interface |
SCK | Serial Clock |
MOSI | Master Output Slave Input |
MISO | Master Input Slave Output |
SS | Slave Select |
DIO | Data Input Output |
DO | Data Output |
DI | Data Input |
DMA | Direct Memory Access |