26.8.2.2.2 Workflow
- Make the application loop infinitely.
while(true) { - Start an asynchronous TRNG read job, to store random data into the global buffer and generate a callback when complete.
trng_read_buffer_job(&trng_instance, random_buffer, 5); - Wait until the asynchronous read job is complete.
while(!trng_read_done) {}trng_read_done =false; - Toggle the board LED to indicate specific size of random data were read.
port_pin_toggle_output_level(LED_0_PIN);/* Add a short delay to see LED toggle */volatileuint32_t delay = 50000;while(delay--) {}