20.6.2.11.1 Function system_is_debugger_present()
Check if debugger is present.
bool system_is_debugger_present( void )
Check if debugger is connected to the onboard debug system (DAP).
Returns
A bool identifying if a debugger is present.
| Return value | Description |
|---|---|
|
true |
Debugger is connected to the system |
|
false |
Debugger is not connected to the system |