20.6.2.2.1 Function system_voltage_reference_get_config_defaults()
Retrieve the default configuration for voltage reference.
void system_voltage_reference_get_config_defaults( struct system_voltage_references_config *const config)
Fill a configuration structure with the default configuration:
1.0V voltage reference typical value
On demand control disabled
The voltage reference and the temperature sensor are halted during standby sleep mode
| Data direction | Parameter name | Description |
|---|---|---|
[out] | config |
Configuration structure to fill with default values |