17.8.1.2.1 Code
The following must be added to the user application:
- A sample buffer to send, a sample buffer to read:
#define DATA_LENGTH 10staticuint8_t write_buffer[DATA_LENGTH] = {0x00, 0x01, 0x02, 0x03, 0x04, 0x05, 0x06, 0x07, 0x08, 0x09,};staticuint8_t read_buffer[DATA_LENGTH]; - Slave address to access:
#define SLAVE_ADDRESS 0x12 - Number of times to try to send packet if it fails:
#define TIMEOUT 1000 - Globally accessible module structure:
structi2c_master_module i2c_master_instance; - Function for setting up the module:
voidconfigure_i2c_master(void){/* Initialize config structure and software module. */structi2c_master_config config_i2c_master;i2c_master_get_config_defaults(&config_i2c_master);/* Change buffer timeout to something longer. */config_i2c_master.buffer_timeout = 10000;/* Initialize and enable device with config. */i2c_master_init(&i2c_master_instance, CONF_I2C_MASTER_MODULE, &config_i2c_master);i2c_master_enable(&i2c_master_instance);} - Add to user application main():
/* Configure device and enable. */configure_i2c_master();/* Timeout counter. */uint16_t timeout = 0;/* Init i2c packet. */structi2c_master_packet packet = {.address = SLAVE_ADDRESS,.data_length = DATA_LENGTH,.data = write_buffer,.ten_bit_address =false,.high_speed =false,.hs_master_code = 0x0,};