22.6.1.2.4 Function system_interrupt_is_enabled()
Checks if an interrupt vector is enabled or not.
bool system_interrupt_is_enabled( const enum system_interrupt_vector vector)
Checks if a specific interrupt vector is currently enabled.
| Data direction | Parameter name | Description |
|---|---|---|
|
[in] |
vector |
Interrupt vector number to check |
Returns
A variable identifying if the requested interrupt vector is enabled.
| Return value | Description |
|---|---|
|
true |
Specified interrupt vector is currently enabled |
|
false |
Specified interrupt vector is currently disabled |