3.6.4.2.7 Function aes_write_init_vector()
Write the initialization vector (for the CBC, CFB, OFB, CTR, and GCM cipher modes).
void aes_write_init_vector( struct aes_module *const module, const uint32_t * vector)
| Data direction | Parameter name | Description |
|---|---|---|
[in] | module |
Pointer to the software instance struct |
[in] | vector |
Pointer to four contiguous 32-bit words |