11.8.1.1.2 Code
Copy-paste the following setup code to your user application:
Add to user application initialization (typically the start of main()):voidconfigure_non_inverting_pga_opamp0(void){structopamp0_config conf;opamp_module_init();opamp0_get_config_defaults(&conf);/* Set the the OPAMP0 as "Non-Inverting PGA" mode. */conf.negative_input = OPAMP0_NEG_MUX_TAP0;conf.positive_input = OPAMP0_POS_MUX_PIN0;conf.r1_connection = OPAMP0_RES1_MUX_GND;conf.config_common.r1_enable =true;conf.config_common.r2_out =true;/* Set up OA0POS pin and OA0OUT pin. */structsystem_pinmux_config opamp0_pos_pin_conf;system_pinmux_get_config_defaults(&opamp0_pos_pin_conf);opamp0_pos_pin_conf.direction = SYSTEM_PINMUX_PIN_DIR_INPUT;opamp0_pos_pin_conf.mux_position = MUX_PA06B_OPAMP_OAPOS0;system_pinmux_pin_set_config(PIN_PA06B_OPAMP_OAPOS0, &opamp0_pos_pin_conf);structsystem_pinmux_config opamp0_out_pin_conf;system_pinmux_get_config_defaults(&opamp0_out_pin_conf);opamp0_out_pin_conf.direction = SYSTEM_PINMUX_PIN_DIR_OUTPUT;opamp0_out_pin_conf.mux_position = MUX_PA07B_OPAMP_OAOUT0;system_pinmux_pin_set_config(PIN_PA07B_OPAMP_OAOUT0, &opamp0_out_pin_conf);opamp0_set_config(&conf);opamp_enable(OPAMP_0);/* Wait for the output ready. */while(!opamp_is_ready(OPAMP_0));}
configure_non_inverting_pga_opamp0();