15.6.3.2.3 Function rtc_calendar_set_time()
Set the current calendar time to desired time.
void rtc_calendar_set_time( struct rtc_module *const module, const struct rtc_calendar_time *const time)
Sets the time provided to the calendar.
| Data direction | Parameter name | Description |
|---|---|---|
[in, out] | module |
Pointer to the software instance struct |
[in] | time |
The time to set in the calendar |