24.8.1.1.2 Code
Add to the main application source file, before any functions:
- SAM D21 Xplained Pro.
#define PWM_MODULE EXT1_PWM_MODULE#define PWM_OUT_PIN EXT1_PWM_0_PIN#define PWM_OUT_MUX EXT1_PWM_0_MUX - SAM D20 Xplained Pro.
#define PWM_MODULE EXT1_PWM_MODULE#define PWM_OUT_PIN EXT1_PWM_0_PIN#define PWM_OUT_MUX EXT1_PWM_0_MUX - SAM R21 Xplained Pro.
#define PWM_MODULE EXT1_PWM_MODULE#define PWM_OUT_PIN EXT1_PWM_0_PIN#define PWM_OUT_MUX EXT1_PWM_0_MUX - SAM D11 Xplained Pro.
#define PWM_MODULE EXT1_PWM_MODULE#define PWM_OUT_PIN EXT1_PWM_0_PIN#define PWM_OUT_MUX EXT1_PWM_0_MUX - SAM L21 Xplained Pro.
#define PWM_MODULE EXT2_PWM_MODULE#define PWM_OUT_PIN EXT2_PWM_0_PIN#define PWM_OUT_MUX EXT2_PWM_0_MUX - SAM L22 Xplained Pro.
#define PWM_MODULE EXT1_PWM_MODULE#define PWM_OUT_PIN EXT1_PWM_0_PIN#define PWM_OUT_MUX EXT1_PWM_0_MUX - SAM DA1 Xplained Pro.
#define PWM_MODULE EXT1_PWM_MODULE#define PWM_OUT_PIN EXT1_PWM_0_PIN#define PWM_OUT_MUX EXT1_PWM_0_MUX - SAM C21 Xplained Pro.
Add to the main application source file, outside of any functions:#define PWM_MODULE EXT1_PWM_MODULE#define PWM_OUT_PIN EXT1_PWM_0_PIN#define PWM_OUT_MUX EXT1_PWM_0_MUX
Copy-paste the following setup code to your user application:structtc_module tc_instance;
Add to user application initialization (typically the start of main()):voidconfigure_tc(void){structtc_config config_tc;tc_get_config_defaults(&config_tc);config_tc.counter_size = TC_COUNTER_SIZE_16BIT;config_tc.wave_generation = TC_WAVE_GENERATION_NORMAL_PWM;config_tc.counter_16_bit.compare_capture_channel[0] = (0xFFFF / 4);config_tc.pwm_channel[0].enabled =true;config_tc.pwm_channel[0].pin_out = PWM_OUT_PIN;config_tc.pwm_channel[0].pin_mux = PWM_OUT_MUX;tc_init(&tc_instance, PWM_MODULE, &config_tc);tc_enable(&tc_instance);}configure_tc();